Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A For EZ-SeaI™ Leak Resistant Couplings

Temperature Range

Temperature Rating [Min]

N/A -40 ºC-40 ºF

Temperature Rating [Max]

N/A 121 ºC250 ºF

Specifications

Brand

N/A Kuriyama

Size

N/A 4 in

Weight Each

N/A 0.040 lb

Standard Carton

N/A 10

Package Type

N/A Each

Type

N/A BUNA-N Shank Band

Material

N/A Buna-N

Note

Note

N/A Sold in standard carton quantity only.