Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Temperature Rating -40°F (-40°C) to 250°F (+121°C)
Unit of Measure

Temperature Range

Service Temperature Min

N/A -40 ºC-40 ºF

Service Temperature Max

N/A 121 ºC250 ºF

Specifications

Size

N/A 4 in

Weight Each

N/A 0.07 lb

Standard Carton

N/A 1

Material

N/A Buna-N

Note

Note

N/A Sold in standard carton quantity only.