BUNA-N Gasket for Compression Couplings NW Series
Gaskets
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| NW150 | Size N/A 1 1/2 in | Weight Each N/A 0.006 lb | Standard Carton N/A 10 |
| NW200 | Size N/A 2 in | Weight Each N/A 0.008 lb | Standard Carton N/A 10 |
| NW250 | Size N/A 2 1/2 in | Weight Each N/A 0.015 lb | Standard Carton N/A 10 |
| NW300 | Size N/A 3 in | Weight Each N/A 0.025 lb | Standard Carton N/A 10 |