Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A For Compression Couplings

Temperature Range

Service Temperature Min

N/A -40 ºC-40 ºF

Service Temperature Max

N/A 121 ºC250 ºF

Specifications

Size

N/A 2 1/2 in

Weight Each

N/A 0.015 lb

Standard Carton

N/A 10

Type

N/A BUNA-N Gasket for Compression Couplings NW Series

Material

N/A Buna-N

Note

Note

N/A Sold in standard carton quantity only.