Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For both standard and full flow couplings.
MATERIAL SPECIFICATIONS
  • Buna-N.
SERVICE TEMPERATURE RANGE
  • -60°F (-51 °C) to +220°F (+104°C)
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Weight Each

Standard Carton

N/A Standard Flow N/A 0.032 lb N/A 10
N/A Full Flow N/A 0.063 lb N/A 10
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1