Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For both standard and full flow couplings.
MATERIAL SPECIFICATIONS
  • Buna-N.
SERVICE TEMPERATURE RANGE
  • -60°F (-51 °C) to +220°F (+104°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • For both standard and full flow couplings.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Buna-N.

Service Temperature Range

SERVICE TEMPERATURE RANGE

N/A
  • -60°F (-51 °C) to +220°F (+104°C)

Applications

Applications

N/A For Sandblast Couplings

Specifications

Package Type

N/A Each

Brand

N/A Kuriyama

Size

N/A Full Flow

Type

N/A Replacement Gasket

Weight Each

N/A 0.063 lb

Standard Carton

N/A 10

Note

Note

N/A Sold in standard carton quantity only.