BUNA-N Gasket for Fire Hydrant Pin Lug Couplings FHW Series
Gaskets
FEATURES AND ADVANTAGES
- FHW: Replacement gaskets for all versions of the pin lug couplings with NST threads.
- Buna-N Material.
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| FHW150 | Size N/A 1 1/2 in | Weight Each N/A 0.008 lb | Standard Carton N/A 40 |
| FHW250 | Size N/A 2 1/2 in | Weight Each N/A 0.017 lb | Standard Carton N/A 10 |