Steam Industrial Rubber Hoses
steam-industrial-rubber-hoses
SERVICE TEMPERATURE RANGE
SERVICE TEMPERATURE RANGE
T340AA Series 270 PSI EPDM Braided Steam Hose Assemblies
(11) GENERAL APPLICATIONS- Saturated steam applications up to 270 PSI and 410°F
- Thawing and de-icing of outdoor pipes and other equipment during cold temperatures
- High pressure industrial equipment cleaning at refineries, processing plants and shipyards
- Tube — Black, conductive EPDM.
Reinforcement — Single high tensile steel wire braid (1/2" Size), Two high tensile steel wire braids (3/4" to 3").
Cover — Red or black pin-pricked EPDM.
Ends — Crimped on male NPT x female ground joint with NPT spud.
SERVICE TEMPERATURE RANGE
- Saturated Steam. Constant Operation: -40°F (-40°C) to +410°F (+210°C) Intermittent to +450°F (+232°C)
- Crimped on Fittings — The preferred connection method. Reduces risk of leaks and blowouts versus bolt clamps, which require repeated tightening in order to maintain a tight seal.
T340AH Series 270 PSI EPDM Braided Steam Hose Assemblies
(4) GENERAL APPLICATIONS- Saturated steam applications up to 270 PSI and 410°F
- Thawing and de-icing of outdoor pipes and other equipment during cold temperatures
- High pressure industrial equipment cleaning at refineries, processing plants and shipyards
- Tube — Black, conductive EPDM.
Reinforcement — Single high tensile steel wire braid (1/2" Size), Two high tensile steel wire braids (3/4" to 3").
Cover — Red or black pin-pricked EPDM.
Ends — Crimped on male NPT x female ground joint with NPT spud.
SERVICE TEMPERATURE RANGE
- Saturated Steam. Constant Operation: -40°F (-40°C) to +410°F (+210°C) Intermittent to +450°F (+232°C)
- Crimped on Fittings — The preferred connection method. Reduces risk of leaks and blowouts versus bolt clamps, which require repeated tightening in order to maintain a tight seal.
Female Crimp Ground Joint with Wing Nut and Female NPT Spud SHGJ Series
(6) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure steam applications.
- Designed for use with Alfagomma T340, T341, & T343 series hoses.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
Crimp Ferrule for use with Female Ground Joint (SHGJ Series) AF4/SHF Series
(6) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure steam applications.
- Designed for use with Alfagomma T340, T341, & T343 series hoses.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.