T341AA - 270 PSI Chlorobutyl Braided Steam Hose
Steam Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T341AA050X50 | ID N/A 1/2 in13 mm | OD N/A 0.91 in23 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.29 lbs/ft |
| T341AA050X100 | ID N/A 1/2 in13 mm | OD N/A 0.91 in23 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.29 lbs/ft |
| T341AA075X50 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.53 lbs/ft |
| T341AA075X100 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.53 lbs/ft |
| T341AA100X50 | ID N/A 1 in25 mm | OD N/A 1.50 in38 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 10 in | Standard Length N/A 50 ft | Weight N/A 0.62 lbs/ft |
| T341AA100X100 | ID N/A 1 in25 mm | OD N/A 1.50 in38 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 10 in | Standard Length N/A 100 ft | Weight N/A 0.62 lbs/ft |
| T341AA125X50 | ID N/A 1 1/4 in32 mm | OD N/A 1.81 in46 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 12 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.89 lbs/ft |
| T341AA125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.81 in46 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 12 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.89 lbs/ft |
| T341AA150X50 | ID N/A 1 1/2 in38 mm | OD N/A 2.05 in52 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 15 in | Standard Length N/A 50 ft | Weight N/A 0.97 lbs/ft |
| T341AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 2.05 in52 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 15 in | Standard Length N/A 100 ft | Weight N/A 0.97 lbs/ft |
| T341AA200X50 | ID N/A 2 in51 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 20 in | Standard Length N/A 50 ft | Weight N/A 1.44 lbs/ft |
| T341AA200X100 | ID N/A 2 in51 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 20 in | Standard Length N/A 100 ft | Weight N/A 1.44 lbs/ft |





