Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • The transfer of saturated and superheated steam up to 270 PSI and max 410°F (+210°C) in shipyards, chemical plants and industrial applications

    ⓘProper draining of steam hose after each use will increase service life
    ⚠Not recommended for washdown applications where detergent or oils are present.

Construction

Tube

N/A Black extruded CIIR - heat-resistant. Not for steam cleaner use

Reinforcement

N/A Single high tensile steel wire braids (1/2" size), Two high tensile steel wire braids for 3/4" and above

Cover

N/A Black EPDM - heat-resistant. Wrapped cover fabric impression. Pin-pricked cover to allow venting

Service Temperature Range

Service Temperature Range

N/A Saturated and Superheated Steam. Constant Operation: -40°F (-40°C) to +410°F (+210°C) Intermittent to +450°F (+232°C)

Branding

Branding

N/A ALFAGOMMA - ITALY 341 18 BAR (270 PSI) STEAM - DRAIN AFTER USE - QTR/YEAR (mylar)

Warning

Warning

N/A Handling steam is very hazardous. If it is not properly controlled it can cause property damage, injury or even death. Selection for the proper application, usage, and maintenance will not only increase hose life but will insure safe operation for the user.

Nominal Specifications

ID

N/A 1/2 in13 mm

OD

N/A 0.91 in23 mm

Max. Working Pressure

N/A 270 psi

Min. Bending Radius at 68°F

N/A 5 in

Standard Length

N/A 100 ft

Weight

N/A 0.29 lbs/ft

Specifications

Type

N/A Steam Hose

Style

N/A Braided Steam Hose

Brand

N/A Alfagomma®

Series

N/A T341AA

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Steel or Malleable Iron Male Insert NPT or Female ground Joint or Washer Type with Spuds attached with 2 or 4 Bolt Interlocking Clamps.

Note

Note

N/A REFER TO STEAM HOSE TESTING AND INSPECTION ON PAGES 82-84.

PLEASE NOTE: Drain hose after each use to avoid tube damage before house is put back in operation, to avoid "popcorning" of tube.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsT" and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog

Universal quick-acting couplings should not be used with steam hose.