T340AH Series 270 PSI EPDM Braided Steam Hose Assemblies
Steam Industrial Rubber Hoses
GENERAL APPLICATIONS
SERVICE TEMPERATURE RANGE
- Saturated steam applications up to 270 PSI and 410°F
- Thawing and de-icing of outdoor pipes and other equipment during cold temperatures
- High pressure industrial equipment cleaning at refineries, processing plants and shipyards
- Tube — Black, conductive EPDM.
Reinforcement — Single high tensile steel wire braid (1/2" Size), Two high tensile steel wire braids (3/4" to 3").
Cover — Red or black pin-pricked EPDM.
Ends — Crimped on male NPT x female ground joint with NPT spud.
SERVICE TEMPERATURE RANGE
- Saturated Steam. Constant Operation: -40°F (-40°C) to +410°F (+210°C) Intermittent to +450°F (+232°C)
- Crimped on Fittings — The preferred connection method. Reduces risk of leaks and blowouts versus bolt clamps, which require repeated tightening in order to maintain a tight seal.
Series Number |
Color |
ID |
Max Rec. WP |
Min. Bending Radius at 68oF |
Fitting Types |
Length |
Weight |
|---|---|---|---|---|---|---|---|
| T340AH075GFMPX25 | Color N/A Red | ID N/A 3/4 in19 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 7 1/2 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 25 ft | Weight N/A 12.60 lb |
| T340AH075GFMPX50 | Color N/A Red | ID N/A 3/4 in19 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 7 1/2 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 50 ft | Weight N/A 25.40 lb |
| T340AH100GFMPX25 | Color N/A Red | ID N/A 1 in25 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 10 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 25 ft | Weight N/A 15.50 lb |
| T340AH100GFMPX50 | Color N/A Red | ID N/A 1 in25 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 10 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 50 ft | Weight N/A 31.10 lb |





