T340AA - 270 PSI EPDM Braided Steam Hose
Steam Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T340AA050X50 | ID N/A 1/2 in13 mm | OD N/A 0.91 in23 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.28 lbs/ft |
| T340AA050X100 | ID N/A 1/2 in13 mm | OD N/A 0.91 in23 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.28 lbs/ft |
| T340AA075X50 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.52 lbs/ft |
| T340AA075X100 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.52 lbs/ft |
| T340AA075X200 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 200 ft | Weight N/A 0.52 lbs/ft |
| T340AA100X50 | ID N/A 1 in25 mm | OD N/A 1.50 in38 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 10 in | Standard Length N/A 50 ft | Weight N/A 0.60 lbs/ft |
| T340AA100X100 | ID N/A 1 in25 mm | OD N/A 1.50 in38 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 10 in | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T340AA200X50 | ID N/A 2 in51 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 20 in | Standard Length N/A 50 ft | Weight N/A 1.38 lbs/ft |
| T340AA200X100 | ID N/A 2 in51 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 20 in | Standard Length N/A 100 ft | Weight N/A 1.38 lbs/ft |
| T340AA250X50 | ID N/A 2 1/2 in63 mm | OD N/A 3.19 in81 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 25 in | Standard Length N/A 50 ft | Weight N/A 1.99 lbs/ft |
| T340AA300X50 | ID N/A 3 in76 mm | OD N/A 3.70 in94 mm | Max. Working Pressure N/A 270 psi | Min. Bending Radius at 68°F N/A 30 in | Standard Length N/A 50 ft | Weight N/A 2.50 lbs/ft |





