Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • High pressure industrial equipment cleaning at refineries, processing plants and shipyards
  • Saturated steam applications up to 270 PSI and 410°F
  • Thawing and de-icing of outdoor pipes and other equipment during cold temperatures.

    ⓘProper draining of steam hose after each use will increase service life.
    ⚠Use with super heated steam will shorten hose life. Not recommended for washdown applications where detergent or oils are present.

Construction

Tube

N/A Black extruded EPDM - heat-resistant. Not for steam cleaner use.

Reinforcement

N/A Single high tensile steel wire braid (1/2" Size), Two high tensile steel wire braids for 3/4" and above.

Cover

N/A Heat-resistant black EPDM featuring pin-pricking for venting and wrapped cover fabric impression

Service Temperature Range

Service Temperature Range

N/A Saturated Steam. Constant Operation: -40°F (-40°C) to +410°F (+210°C) Intermittent to +450°F (+232°C)

Branding

Branding

N/A ALFAGOMMA - ITALY 340 18 BAR (270 PSI) STEAM - DRAIN AFTER USE -QTR/YEAR (mylar)

Features and Advantages

Features And Advantages

N/A
  • Highest Pressure Capabilities — Handles pressures up to 270 PSI, higher than other steam hoses which range up to 250.
  • Conductive Tube — Helps dissipate potential charge to ground, reducing the risks of shocks.
  • Highly Durable Cover — Heat, weathering, abrasion and ozone resistant cover designed to perform in highly demanding, steam hose applications.

Warning

Warning

N/A Handling steam is very hazardous. If it is not properly controlled it can cause property damage, injury or even death. Selection for the proper application, usage, and maintenance will not only increase hose life but will insure safe operation for the user.

Nominal Specifications

ID

N/A 1/2 in13 mm

OD

N/A 0.91 in23 mm

Max. Working Pressure

N/A 270 psi

Min. Bending Radius at 68°F

N/A 5 in

Standard Length

N/A 100 ft

Weight

N/A 0.28 lbs/ft

Color

N/A Black

Specifications

Type

N/A Steam Hose

Style

N/A Braided Steam Hose

Brand

N/A Alfagomma®

Series

N/A T340AA

Cover Material

N/A Black EPDM

Note

Note

N/A REFER TO STEAM HOSE TESTING AND INSPECTION ON PAGES 82-84.

PLEASE NOTE: Drain hose after each use to avoid tube damage before house is put back in operation, to avoid "popcorning" of tube.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsT" and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog

Universal quick-acting couplings should not be used with steam hose.