Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Working Pressure

Min. Bending Radius at 68°F

Standard Length

Weight

N/A 3/4 in19 mm N/A 1.22 in31 mm N/A 270 psi N/A 7 1/2 in N/A 50 ft N/A 0.54 lbs/ft
N/A 3/4 in19 mm N/A 1.22 in31 mm N/A 270 psi N/A 7 1/2 in N/A 100 ft N/A 0.54 lbs/ft
N/A 1 in25 mm N/A 1.50 in38 mm N/A 270 psi N/A 10 in N/A 50 ft N/A 0.66 lbs/ft
N/A 1 in25 mm N/A 1.50 in38 mm N/A 270 psi N/A 10 in N/A 100 ft N/A 0.66 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1