Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Saturated steam in applications where an oil resistant cover is needed

    ⚠Use with superheated steam will shorten hose life. Proper draining of steam hose after each use will increase service life.
    ⚠Not recommended for washdown applications where detergent or oils are present.

Construction

Tube

N/A Black extruded EPDM - heat-resistant. Not for steam cleaner use.

Reinforcement

N/A High tensile steel wire braids

Cover

N/A Red special compound - heat, oil-resistant, ozone and hydrocarbon resistant. Pin-pricked cover to allow venting. (Black version available upon request with minimum order quantities.)

Service Temperature Range

Service Temperature Range

N/A Saturated Steam where an oil resistant cover is required. Constant Operation: -40°F (-40°C) to +410°F (+210°C) Intermittent to +450°F (+232°C)

Branding

Branding

N/A Embossed brand ALFAGOMMA - ITALY 343 18 BAR (270 PSI) STEAM - DRAIN AFTER USE - QTR/YEAR (embossed)

Warning

Warning

N/A Handling steam is very hazardous. If it is not properly controlled it can cause property damage, injury or even death. Selection for the proper application, usage, and maintenance will not only increase hose life but will insure safe operation for the user.

Nominal Specifications

ID

N/A 1 in25 mm

OD

N/A 1.50 in38 mm

Max. Working Pressure

N/A 270 psi

Min. Bending Radius at 68°F

N/A 10 in

Standard Length

N/A 50 ft

Weight

N/A 0.66 lbs/ft

Specifications

Type

N/A Steam Hose

Style

N/A Braided Refinery Steam Hose

Brand

N/A Alfagomma®

Series

N/A T343AH

Coupling Suggestions

Coupling Suggestions

N/A Steel or Malleable Iron Male Insert NPT or Female ground Joint or Washer Type with Spuds attached with 2 or 4 Bolt Interlocking Clamps.

Note

Note

N/A T341AA 1 1/4", 1 1/2" & 2" not suitable for "Ship to Shore" service.

REFER TO STEAM HOSE TESTING AND INSPECTION ON PAGES 82-84.

PLEASE NOTE: Drain hose after each use to avoid tube damage before house is put back in operation, to avoid "popcorning" of tube.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsT" and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog

Universal quick-acting couplings should not be used with steam hose.