Female Crimp Ground Joint with Wing Nut and Female NPT Spud SHGJ Series
Steam Industrial Rubber Hoses
FEATURES AND ADVANTAGES
- Designed for use in medium to high-pressure steam applications.
- Designed for use with Alfagomma T340, T341, & T343 series hoses.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
Part Number |
Size |
Steam Crimp |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SHGJ-CR050 | Size N/A 1/2 in | Steam Crimp N/A 270 psi | Weight Each N/A 0.75 lb | Standard Carton N/A 1 |
| SHGJ-CR075 | Size N/A 3/4 in | Steam Crimp N/A 270 psi | Weight Each N/A 1.86 lb | Standard Carton N/A 1 |
| SHGJ-CR100 | Size N/A 1 in | Steam Crimp N/A 270 psi | Weight Each N/A 1.81 lb | Standard Carton N/A 1 |
| SHGJ-CR125 | Size N/A 1 1/4 in | Steam Crimp N/A 270 psi | Weight Each N/A 3.75 lb | Standard Carton N/A 1 |
| SHGJ-CR150 | Size N/A 1 1/2 in | Steam Crimp N/A 270 psi | Weight Each N/A 3.68 lb | Standard Carton N/A 1 |
| SHGJ-CR200 | Size N/A 2 in | Steam Crimp N/A 270 psi | Weight Each N/A 5.69 lb | Standard Carton N/A 1 |