Crimp Ferrule for use with Female Ground Joint (SHGJ Series) AF4/SHF Series
Steam Industrial Rubber Hoses
FEATURES AND ADVANTAGES
- Designed for use in medium to high-pressure steam applications.
- Designed for use with Alfagomma T340, T341, & T343 series hoses.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
Part Number |
Size |
Steam Crimp |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| AF4-08 | Size N/A 1/2 in | Steam Crimp N/A 270 psi | Weight Each N/A 0.18 lb | Standard Carton N/A 1 |
| SHF-12 | Size N/A 3/4 in | Steam Crimp N/A 270 psi | Weight Each N/A 0.24 lb | Standard Carton N/A 1 |
| SHF-16 | Size N/A 1 in | Steam Crimp N/A 270 psi | Weight Each N/A 0.46 lb | Standard Carton N/A 1 |
| SHF-20 | Size N/A 1 1/4 in | Steam Crimp N/A 270 psi | Weight Each N/A 0.54 lb | Standard Carton N/A 1 |
| SHF-24 | Size N/A 1 1/2 in | Steam Crimp N/A 270 psi | Weight Each N/A 0.76 lb | Standard Carton N/A 1 |
| SHF-32 | Size N/A 2 in | Steam Crimp N/A 270 psi | Weight Each N/A 1.16 lb | Standard Carton N/A 1 |