T340AA Series 270 PSI EPDM Braided Steam Hose Assemblies
Steam Industrial Rubber Hoses
GENERAL APPLICATIONS
SERVICE TEMPERATURE RANGE
- Saturated steam applications up to 270 PSI and 410°F
- Thawing and de-icing of outdoor pipes and other equipment during cold temperatures
- High pressure industrial equipment cleaning at refineries, processing plants and shipyards
- Tube — Black, conductive EPDM.
Reinforcement — Single high tensile steel wire braid (1/2" Size), Two high tensile steel wire braids (3/4" to 3").
Cover — Red or black pin-pricked EPDM.
Ends — Crimped on male NPT x female ground joint with NPT spud.
SERVICE TEMPERATURE RANGE
- Saturated Steam. Constant Operation: -40°F (-40°C) to +410°F (+210°C) Intermittent to +450°F (+232°C)
- Crimped on Fittings — The preferred connection method. Reduces risk of leaks and blowouts versus bolt clamps, which require repeated tightening in order to maintain a tight seal.
Series Number |
Color |
ID |
Max Rec. WP |
Min. Bending Radius at 68oF |
Fitting Types |
Length |
Weight |
|---|---|---|---|---|---|---|---|
| T340AA075GFMPX25 | Color N/A Black | ID N/A 3/4 in19 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 7 1/2 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 25 ft | Weight N/A 12.60 lb |
| T340AA075GFMPX50 | Color N/A Black | ID N/A 3/4 in19 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 7 1/2 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 50 ft | Weight N/A 25.10 lb |
| T340AA100GFMPX25 | Color N/A Black | ID N/A 1 in25 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 10 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 25 ft | Weight N/A 15.40 lb |
| T340AA100GFMPX50 | Color N/A Black | ID N/A 1 in25 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 10 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 50 ft | Weight N/A 30.60 lb |
| T340AA050MPMPX50 | Color N/A Black | ID N/A 1/2 in13 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 5 in | Fitting Types N/A Male NPT x Male NPT | Length N/A 50 ft | Weight N/A 14.11 lb |
| T340AA075GFGFX50 | Color N/A Black | ID N/A 3/4 in19 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 7 1/2 in | Fitting Types N/A Female GJ x Female GJ | Length N/A 50 ft | Weight N/A 33.51 lb |
| T340AA075MPMPX50 | Color N/A Black | ID N/A 3/4 in19 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 7 1/2 in | Fitting Types N/A Male NPT x Male NPT | Length N/A 50 ft | Weight N/A 26.01 lb |
| T340AA100GFGFX50 | Color N/A Black | ID N/A 1 in25 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 10 in | Fitting Types N/A Female GJ x Female GJ | Length N/A 50 ft | Weight N/A 38.14 lb |
| T340AA100MPMPX50 | Color N/A Black | ID N/A 1 in25 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 10 in | Fitting Types N/A Male NPT x Male NPT | Length N/A 50 ft | Weight N/A 32.41 lb |
| T340AA200GFMPX25 | Color N/A Black | ID N/A 2 in51 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 20 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 25 ft | Weight N/A 40.34 lb |
| T340AA200GFMPX50 | Color N/A Black | ID N/A 2 in51 mm | Max Rec. WP N/A 270 psi | Min. Bending Radius at 68oF N/A 20 in | Fitting Types N/A Female GJ x Male NPT | Length N/A 50 ft | Weight N/A 76.06 lb |





