Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Saturated steam applications up to 270 PSI and 410°F
  • Thawing and de-icing of outdoor pipes and other equipment during cold temperatures
  • High pressure industrial equipment cleaning at refineries, processing plants and shipyards
CONSTRUCTION
    Tube — Black, conductive EPDM.
    Reinforcement — Single high tensile steel wire braid (1/2" Size), Two high tensile steel wire braids (3/4" to 3").
    Cover — Red or black pin-pricked EPDM.
    Ends — Crimped on male NPT x female ground joint with NPT spud.

SERVICE TEMPERATURE RANGE
    -40°F (-40°C) to +410°F (+210°C)
FEATURES AND ADVANTAGES
  • Crimped on Fittings — The preferred connection method. Reduces risk of leaks and blowouts versus bolt clamps, which require repeated tightening in order to maintain a tight seal.
Unit of Measure

General Applications

General Applications

N/A
  • Saturated steam applications up to 270 PSI and 410°F
  • Thawing and de-icing of outdoor pipes and other equipment during cold temperatures
  • High pressure industrial equipment cleaning at refineries, processing plants and shipyards

Construction

Tube

N/A Black, conductive EPDM.

Reinforcement

N/A Single high tensile steel wire braid (1/2" Size), Two high tensile steel wire braids (3/4" to 3")

Cover

N/A Red or black pin-pricked EPDM.

Ends

N/A Crimped on male NPT x female ground joint with NPT spud.

Service Temperature Range

Service Temperature Range

N/A Saturated Steam. Constant Operation: -40°F (-40°C) to +410°F (+210°C)
Intermittent to +450°F (+232°C)

Features and Advantages

Features and Advantages

N/A
  • Crimped on Fittings — The preferred connection method. Reduces risk of leaks and blowouts versus bolt clamps, which require repeated tightening in order to maintain a tight seal.

Nominal Specifications

Color

N/A Black

ID

N/A 3/4 in19 mm

Max Rec. WP

N/A 270 psi

Min. Bending Radius at 68ºF

N/A 7 1/2 in

Fitting Types

N/A Male NPT x Male NPT

Length

N/A 50 ft

Weight

N/A 26.01 lb

Specifications

Brand

N/A Alfagomma®