Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Series A4143 Medium Pressure Paint Fluid Transfer Hose

    Lightweight polyethylene-lined rubber blend hose that is the ideal choice for handling paint and paint-related products in a variety of applications.

  • Series A4143S with Static Wire Medium Pressure Paint Fluid Transfer Hose

    Lightweight polyethylene-lined rubber blend hose that is the ideal choice for handling paint and paint-related products in a variety of applications.

  • Kuri Tec® A4086 Series 3/8 in. Nominal ID and 100 ft Standard Length Coils High Pressure Polyethylene Rubber Blend Agricultural Spray Hose
  • Series A1687 800 PSI PVC/Polyurethane Blend Reinforced Spray Hose

    Unique PVC/polyurethane blended core provides excellent resistance to hydrocarbon-based tree spray, lawn care and pest control chemicals. Reinforced with high tensile strength yarn. PVC ribbed cover provides abrasion resistance.

  • Series A1661 600 PSI PVC/Polyurethane Blend Reinforced Spray Hose

    Unique PVC/polyurethane blended core provides excellent resistance to hydrocarbon-based lawn care and pest control chemicals. Reinforced with high tensile strength yarn. PVC ribbed cover provides abrasion resistance.

  • Series K4131, K4132, K4137 600 PSI PVC Spray Reinforced Hose YELLOW

    Excellent quality spray hoses made with premium quality PVC compounds, ideally-suited for lawn and ornamental spray applications using wettable powder chemicals. (Not recommended for high pressure tree spray applications.)

  • Series K4131, K4132, K4137 600 PSI PVC Spray Reinforced Hose ORANGE

    Excellent quality spray hoses made with premium quality PVC compounds, ideally-suited for lawn and ornamental spray applications using wettable powder chemicals. (Not recommended for high pressure tree spray applications.)

  • Series K4131, K4132, K4137 600 PSI PVC Spray Reinforced Hose GREEN

    Excellent quality spray hoses made with premium quality PVC compounds, ideally-suited for lawn and ornamental spray applications using wettable powder chemicals. (Not recommended for high pressure tree spray applications.)

  • Series K4350 EVA Yarn-Reinforced Spray Hose

    A yarn reinforced EVA hose suitable for low pressure spraying and transfer of agricultural chemicals.

  • Series A1628 300 PSI PVC/Polyurethane Blend Reinforced Spray Hose

    Unique PVC/polyurethane blended core provides excellent resistance to hydrocarbon-based lawn care and pest control chemicals. Reinforced with high tensile strength yarn. PVC ribbed cover provides abrasion resistance.

  • Series A9350 Polyethylene Yarn-Reinforced Dual Line Spray Hose

    Special light weight dual line reinforced hose which offers chemical resistance along with ease of handling for spraying of herbicides and fertilizers.