Series A4083 and A4086 High Pressure Polyethylene Rubber Blend Agricultural Spray Hose
Reinforced Low and High Pressure Spray / Transfer Hoses
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70°F (20°C) |
Max. Working Pressure at 122°F (50°C) |
Standard Length Coils |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| A4086-06X100 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.688 in17.5 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 11 lb |
| A4086-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.688 in17.5 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 33 lb |
| A4086-08X100 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.840 in21.3 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 15 lb |
| A4086-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.840 in21.3 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 45 lb |
| A4086-12X100 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.140 in29 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 24 lb |
| A4086-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.140 in29 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 72 lb |
| A4086-16X100 | Size Code N/A 16 | Nominal ID N/A 1 in25.40 mm | Nominal OD N/A 1.400 in35.6 mm | Max. Working Pressure at 70°F (20°C) N/A 400 psi | Max. Working Pressure at 122°F (50°C) N/A 125 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 33 lb |
| A4086-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.40 mm | Nominal OD N/A 1.400 in35.6 mm | Max. Working Pressure at 70°F (20°C) N/A 400 psi | Max. Working Pressure at 122°F (50°C) N/A 125 psi | Standard Length Coils N/A 200 ft | Approx. Wt. per Pkg. N/A 65 lb |
| A4083-06X100 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.688 in17.5 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 11 lb |
| A4083-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.688 in17.5 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 33 lb |
| A4083-08X100 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.840 in21.3 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 15 lb |
| A4083-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.840 in21.3 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 300 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 45 lb |
| A4083-12X100 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.140 in29 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 24 lb |
| A4083-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.140 in29 mm | Max. Working Pressure at 70°F (20°C) N/A 800 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 72 lb |
| A4083-16X100 | Size Code N/A 16 | Nominal ID N/A 1 in25.40 mm | Nominal OD N/A 1.400 in35.6 mm | Max. Working Pressure at 70°F (20°C) N/A 400 psi | Max. Working Pressure at 122°F (50°C) N/A 125 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 33 lb |
| A4083-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.40 mm | Nominal OD N/A 1.400 in35.6 mm | Max. Working Pressure at 70°F (20°C) N/A 400 psi | Max. Working Pressure at 122°F (50°C) N/A 125 psi | Standard Length Coils N/A 200 ft | Approx. Wt. per Pkg. N/A 65 lb |





