Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A premium chemical spray and transfer hose for applications requiring greater chemical-resistance . . .excellent for high pressure tree and orchard spraying, as well as paint, solvent and chemical transfer.
Prevents Unwanted Herbicide Carryover Damage!
Permeation Resistant Inner Liner for Easy Cleanout!
Pin-pricked Cover Vents Trapped Gases
Chemical Resistant
Unit of Measure

Construction

Tube

N/A Co-Extruded Blue LLDPE/Rubber Blend

Reinforcement

N/A High Tensile Strength Yarn . . . Two-Pass Spiral Construction

Cover

N/A Blue Rubber Blend Compound

Features

Features

N/A
  • Excellent chemical-resistance
  • Extremely light weight
  • Excellent low temperature properties
  • Pin-pricked cover vents vapor. . . helps prevent ballooning
  • Silicone-free.
  • RoHS(16) compliant.
  • Phthalate Free!
  • Permeation Resistant Liner! - Special LLDE/rubber blend liner flushes easily with water and resists herbicide and pesticide residue buildup. Helps keep crops free of unwanted chemicals.
  • High Chemical Resistance - Excellent resistance to most industrial and agricultural chemicals.
  • Dual Yarn Construction - Results in a highly durable, long-lasting product that can also be used in high pressure applications.
  • Cold Flex™ Materials - Hose remains flexible in sub-zero temperatures.
  • Pin-pricked Cover - Vents trapped vapors to help prevent "ballooning".

Applications

Application

N/A
  • For use in applications where additional chemical resistance is required . . . see chemical resistance chart, referring to both core and cover materials.
  • High pressure tree, orchard and vineyard spraying.
  • Concrete curing and spraying.
  • Paint and solvent transfer.
  • Chemical transfer
  • Agricultural fertilizer, pesticide & herbicide spraying

Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 130 ºF54 ºC

Nominal Specifications

Size Code

N/A 08

Nominal ID

N/A 1/2 in12.7 mm

Nominal OD

N/A 0.840 in21.3 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 800 psi

Max. Working Pressure at 122°F (50°C)

N/A 300 psi

Standard Length Coils

N/A 100 ft

Approx. Wt. per Pkg.

N/A 15 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A A4086

Type

N/A Agricultural Spray Hose

Style

N/A Polyethylene Rubber Blend Agricultural Spray Hose

Material

N/A Rubber Blend Compound

Packaging

N/A Coils

Color

N/A Blue

Performance

N/A Excellent Chemical-Resistance

Compliance Footnotes

Compliance Footnotes

N/A
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

Note

N/A Use of hydraulic or reusable-type fittings are not recommended for coupling Kuri Tec® hose products. Hose claims involving use of these fittings will be disallowed.