Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Prevents Unwanted Herbicide Carryover Damage!
Permeation Resistant Inner Liner for Easy Cleanout!
Pin-pricked Cover Vents Trapped Gases
Chemical Resistant
Unit of Measure

Construction

Tube

N/A Permeation Resistant LLDPE/Rubber Blend

Reinforcement

N/A Two-Pass High Tensile Strength Yarn

Cover

N/A Rubber Blend

Features

Features

N/A
  • Permeation Resistant Liner! - Special LLDE/rubber blend liner flushes easily with water and resists herbicide and pesticide residue buildup. Helps keep crops free of unwanted chemicals.
  • High Chemical Resistance - Excellent resistance to most industrial and agricultural chemicals.
  • Dual Yarn Construction - Results in a highly durable, long-lasting product that can also be used in high pressure applications.
  • Cold Flex™ Materials - Hose remains flexible in sub-zero temperatures.
  • Pin-pricked Cover - Vents trapped vapors to help prevent "ballooning".

Applications

Application

N/A
  • Agricultural fertilizer, pesticide & herbicide spraying
  • Chemical transfer
  • Tree spraying

Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 130 ºF54 ºC

Nominal Specifications

Size Code

N/A 08

Nominal ID

N/A 1/2 in12.7 mm

Nominal OD

N/A 0.840 in21.3 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 800 psi

Max. Working Pressure at 122°F (50°C)

N/A 300 psi

Standard Length Coils

N/A 300 ft

Approx. Wt. per Pkg.

N/A 45 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A A4086

Type

N/A Agricultural Spray Hose

Style

N/A Polyethylene Rubber Blend Agricultural Spray Hose

Material

N/A Rubber Blend Compound

Packaging

N/A Coils

Color

N/A Black

Performance

N/A Excellent Chemical-Resistance

Compliance Footnotes

Compliance Footnotes

N/A
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

Note

N/A Use of hydraulic or reusable-type fittings are not recommended for coupling Kuri Tec® hose products. Hose claims involving use of these fittings will be disallowed.