Series K4131 600 PSI PVC Spray Reinforced Hose
Reinforced Low and High Pressure Spray / Transfer Hoses
Excellent quality spray hoses made with premium quality PVC compounds, ideally-suited for lawn and ornamental spray applications using wettable powder chemicals. (Not recommended for high pressure tree spray applications.)
Item # |
Standard Stock Colors |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122°F (50°C) |
Standard Coil Lengths |
Approx. Weight. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| K4131-06X300 | Standard Stock Colors N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 600 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 35 lb |
| K4131-06X400 | Standard Stock Colors N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 600 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Coil Lengths N/A 400 ft | Approx. Weight. Per Pkg. N/A 46 lb |
| K4131-08X300 | Standard Stock Colors N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.790 in20.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 600 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 54 lb |
| K4131-08X400 | Standard Stock Colors N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.790 in20.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 600 psi | Max. Working Pressure at 122°F (50°C) N/A 250 psi | Standard Coil Lengths N/A 400 ft | Approx. Weight. Per Pkg. N/A 72 lb |





