Series A1628 300 PSI PVC/Polyurethane Blend Reinforced Spray Hose
Reinforced Low and High Pressure Spray / Transfer Hoses
Unique PVC/polyurethane blended core provides excellent resistance to hydrocarbon-based lawn care and pest control chemicals. Reinforced with high tensile strength yarn. PVC ribbed cover provides abrasion resistance.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Coil Lengths |
Approx. Weight. Per Pkg. |
|---|---|---|---|---|---|---|---|
| A1628-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 300 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 36 lb |
| A1628-06X400 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 300 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Coil Lengths N/A 400 ft | Approx. Weight. Per Pkg. N/A 47 lb |
| A1628-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.770 in19.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 300 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 49 lb |
| A1628-08X400 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.770 in19.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 300 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Coil Lengths N/A 400 ft | Approx. Weight. Per Pkg. N/A 65 lb |
| A1628-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.060 in26.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 80 lb |
| A1628-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.306 in33.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Coil Lengths N/A 200 ft | Approx. Weight. Per Pkg. N/A 67 lb |





