Series A4143 Medium Pressure Paint Fluid Transfer Hose
Reinforced Low and High Pressure Spray / Transfer Hoses
Lightweight polyethylene-lined rubber blend hose that is the ideal choice for handling paint and paint-related products in a variety of applications.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Lengths |
Approx. Weight. Per Pkg. |
|---|---|---|---|---|---|---|---|
| A4143-04X100 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 175 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 7 lb |
| A4143-04X500 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 175 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 36 lb |
| A4143-06X100 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.690 in17.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 175 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 12 lb |
| A4143-06X500 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.690 in17.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 175 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 60 lb |
| A4143-08X100 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.875 in22.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 175 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 18 lb |
| A4143-08X500 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.875 in22.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 175 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 93 lb |
| A4143-12X100 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.188 in30.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 28 lb |
| A4143-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.188 in30.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 85 lb |
| A4143-16X100 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.500 in38.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 125 psi | Max. Working Pressure at 122ºF (50ºC) N/A 60 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 43 lb |
| A4143-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.500 in38.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 125 psi | Max. Working Pressure at 122ºF (50ºC) N/A 60 psi | Standard Lengths N/A 200 ft | Approx. Weight. Per Pkg. N/A 86 lb |





