Lightweight polyethylene-lined rubber blend hose that is the ideal choice for handling paint and paint-related products in a variety of applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Tube |
N/A Co-extruded Blue LLDPE/Rubber Blend |
Reinforcement |
N/A High Tensile Strength Yarn |
Cover |
N/A Black Rubber Blend Compound; Branded "Paint Fluid" |
Features
Features |
N/A
|
Applications
Application |
N/A
|
Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 125 ºF52 ºC |
Nominal Specifications
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.5 mm |
Nominal OD |
N/A 0.500 in12.7 mm |
Max. Working Pressure at 70ºF (20ºC) |
N/A 175 psi |
Max. Working Pressure at 122ºF (50ºC) |
N/A 85 psi |
Standard Lengths |
N/A 500 ft |
Approx. Weight. Per Pkg. |
N/A 36 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A A4143 |
Type |
N/A Paint Fluid Transfer Hose |
Style |
N/A Medium Pressure Paint Fluid Transfer Hose |
Color |
N/A Black |
Packaging |
N/A Reel |
Performance |
N/A Excellent Resistance to Paint Fluids, Lacquers and Solvents |
Compliance Footnotes
Compliance Footnotes |
N/A
|



