Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Special light weight dual line reinforced hose which offers chemical resistance along with ease of handling for spraying of herbicides and fertilizers.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part No.

Nominal ID (Line 1)

Nominal OD (Line 1)

Nominal ID (Line 2)

Nominal OD (Line 2)

Max. Working Pressure at 70ºF (20ºC)

Max. Working Pressure at 122°F (50°C)

Standard Length Coils

Approx. Wt. per Pkg.

N/A 1/4 in6.5 mm N/A 0.457 in11.6 mm N/A 3/8 in9.5 mm N/A 0.593 in15.1 mm N/A 250 psi N/A 100 psi N/A 300 ft N/A 37 lb
N/A 1/4 in6.5 mm N/A 0.457 in11.6 mm N/A 3/8 in9.5 mm N/A 0.593 in15.1 mm N/A 250 psi N/A 100 psi N/A 400 ft N/A 49 lb
N/A 1/4 in6.5 mm N/A 0.457 in11.6 mm N/A 1/2 in12.7 mm N/A 0.740 in18.8 mm N/A 250 psi N/A 100 psi N/A 300 ft N/A 46 lb
N/A 1/4 in6.5 mm N/A 0.457 in11.6 mm N/A 1/2 in12.7 mm N/A 0.740 in18.8 mm N/A 250 psi N/A 100 psi N/A N/A
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1