Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Special light weight dual line reinforced hose which offers chemical resistance along with ease of handling for spraying of herbicides and fertilizers.

Performance-Plus Three Year Warranty!
Unit of Measure

Construction

Tube

N/A Special Translucent LLDPE

Reinforcement

N/A High Tensile Strength Yarn

Cover

N/A Special "Low Friction" Translucent Copolymer.

Features

Features

N/A
  • Extremely light weight.
  • Exceptionally low resistance to dragging.
  • Both core and cover offer excellent chemical-resistance and resistance to environmental stress cracking.
  • Silicone-free.
  • One-piece lengths.
  • RoHS(16) compliant.
  • Phthalate Free!

Applications

Application

N/A
  • Spot herbicide treatment, while fertilizing.
  • Automatic dilution of liquid concentrate at the spray head.

Service Temperature Range

Service Temperature [Min]

N/A -30 ºF-35 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Nominal ID (Line 1)

N/A 1/4 in6.5 mm

Nominal OD (Line 1)

N/A 0.457 in11.6 mm

Nominal ID (Line 2)

N/A 3/8 in9.5 mm

Nominal OD (Line 2)

N/A 0.593 in15.1 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 250 psi

Max. Working Pressure at 122°F (50°C)

N/A 100 psi

Standard Length Coils

N/A 300 ft

Approx. Wt. per Pkg.

N/A 37 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A A9350

Type

N/A Yarn-Reinforced Dual Line Spray Hose

Style

N/A Dual Line Spray Hose

Packaging

N/A Coils

Color

N/A Translucent

Performance

N/A Chemical Resistance along with ease of Handling

Note

Note

N/A Individual components of Series A9350 Dual Line Spray Hose are available on special order as Series A1710S.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.
Phthalate Free - Manufactured from all phthalate free materials