Special light weight dual line reinforced hose which offers chemical resistance along with ease of handling for spraying of herbicides and fertilizers.
Performance-Plus Three Year Warranty!
Performance-Plus Three Year Warranty!
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Tube |
N/A Special Translucent LLDPE |
Reinforcement |
N/A High Tensile Strength Yarn |
Cover |
N/A Special "Low Friction" Translucent Copolymer. |
Features
Features |
N/A
|
Applications
Application |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -30 ºF-35 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Nominal ID (Line 1) |
N/A 1/4 in6.5 mm |
Nominal OD (Line 1) |
N/A 0.457 in11.6 mm |
Nominal ID (Line 2) |
N/A 1/2 in12.7 mm |
Nominal OD (Line 2) |
N/A 0.740 in18.8 mm |
Max. Working Pressure at 70ºF (20ºC) |
N/A 250 psi |
Max. Working Pressure at 122°F (50°C) |
N/A 100 psi |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A A9350 |
Type |
N/A Yarn-Reinforced Dual Line Spray Hose |
Style |
N/A Dual Line Spray Hose |
Packaging |
N/A Coils |
Color |
N/A Translucent |
Performance |
N/A Chemical Resistance along with ease of Handling |
Note
Note |
N/A
Individual components of Series A9350 Dual Line Spray Hose are available on special order as Series A1710S. Non stock item. |
Compliance Footnotes
Compliance Footnotes |
N/A
RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. Phthalate Free - Manufactured from all phthalate free materials |



