Series K4350 EVA Yarn-Reinforced Spray Hose
Reinforced Low and High Pressure Spray / Transfer Hoses
A yarn reinforced EVA hose suitable for low pressure spraying and transfer of agricultural chemicals.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122°F (50°C) |
Standard Lengths |
Approx. Weight. Per Pkg. |
|---|---|---|---|---|---|---|---|
| K4350-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.594 in15.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 300 psi | Max. Working Pressure at 122°F (50°C) N/A 100 psi | Standard Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 22 lb |
| K4350-06X500 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.594 in15.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 300 psi | Max. Working Pressure at 122°F (50°C) N/A 100 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 41 lb |
| K4350-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.719 in18.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 26 lb |
| K4350-08X500 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.719 in18.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 51 lb |
| K4350-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 0.970 in24.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122°F (50°C) N/A 40 psi | Standard Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 36 lb |
| K4350-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.313 in33.4 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122°F (50°C) N/A 30 psi | Standard Lengths N/A 200 ft | Approx. Weight. Per Pkg. N/A 47 lb |





