Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A yarn reinforced EVA hose suitable for low pressure spraying and transfer of agricultural chemicals.
Unit of Measure

Construction

Tube

N/A Translucent EVA Copolymer

Reinforcement

N/A High Tensile Strength Yarn

Cover

N/A Translucent EVA copolymer

Features

Features

N/A
  • Highly flexible.
  • Higher working pressures than non-reinforced EVA tubing.
  • Excellent low temperature flexibility.
  • Excellent chemical-resistance.
  • Silicone-free.
  • One-piece lengths.
  • RoHS(15) compliant.
  • Phthalate Free!

Applications

Application

N/A
  • Agricultural spray applications, including anhydrous ammonia fertilizer.
  • Low pressure lawn spray.
  • Low pressure transfer of liquids and gases, including chemicals.

Temperature Range

Service Temperature [Min]

N/A -30 ºF-35 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Size Code

N/A 06

Nominal ID

N/A 3/8 in9.5 mm

Nominal OD

N/A 0.594 in15.1 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 300 psi

Max. Working Pressure at 122°F (50°C)

N/A 100 psi

Standard Lengths

N/A 300 ft

Approx. Weight. Per Pkg.

N/A 22 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A K4350

Type

N/A Low Pressure Spraying and Transfer Hose

Style

N/A Agricultural Spray Applications, Including Anhydrous Ammonia Fertilizer

Color

N/A Translucent

Packaging

N/A Coils

Performance

N/A Higher Working Pressures than Non-Reinforced EVA Tubing

Note

Note

N/A Use of hydraulic or reusable-type fittings are not recommended for coupling Kuri Tec® hose products. Hose claims involving use of these fittings will be disallowed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials
RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.