Series A1687 800 PSI PVC/Polyurethane Blend Reinforced Spray Hose
Reinforced Low and High Pressure Spray / Transfer Hoses
Unique PVC/polyurethane blended core provides excellent resistance to hydrocarbon-based tree spray, lawn care and pest control chemicals. Reinforced with high tensile strength yarn. PVC ribbed cover provides abrasion resistance.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Coil Lengths |
Approx. Weight. Per Pkg. |
|---|---|---|---|---|---|---|---|
| A1687-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.650 in16.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 800 psi | Max. Working Pressure at 122ºF (50ºC) N/A 450 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 41 lb |
| A1687-06X400 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.650 in16.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 800 psi | Max. Working Pressure at 122ºF (50ºC) N/A 450 psi | Standard Coil Lengths N/A 400 ft | Approx. Weight. Per Pkg. N/A 54 lb |
| A1687-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.850 in21.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 800 psi | Max. Working Pressure at 122ºF (50ºC) N/A 450 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 68 lb |
| A1687-08X400 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.850 in21.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 800 psi | Max. Working Pressure at 122ºF (50ºC) N/A 450 psi | Standard Coil Lengths N/A 400 ft | Approx. Weight. Per Pkg. N/A 90 lb |
| A1687-10X300 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 1.030 in26.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 800 psi | Max. Working Pressure at 122ºF (50ºC) N/A 400 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 96 lb |
| A1687-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.170 in29.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 800 psi | Max. Working Pressure at 122ºF (50ºC) N/A 400 psi | Standard Coil Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 126 lb |





