Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unique PVC/polyurethane blended core provides excellent resistance to hydrocarbon-based tree spray, lawn care and pest control chemicals. Reinforced with high tensile strength yarn. PVC ribbed cover provides abrasion resistance.

Performance-Plus Three Year Warranty!

Tree Spraying
Unit of Measure

Construction

Tube

N/A Black PVC/Polyurethane Blend

Reinforcement

N/A High Tensile Strength Yarn Two-Pass Spiral Construction

Cover

N/A Ribbed PVC

Features

Features

N/A
  • Extremely tough and kink resistant.
  • PVC/polyurethane blended core - provides better chemical resistance than comparable all-PVC hoses.
  • Ribbed cover provides excellent abrasion-resistance.
  • 800 PSI working pressure.
  • Pin-pricked cover vents vapor . . . helps prevent ballooning.
  • Silicone-free.
  • One-piece lengths.
  • Phthalate Free!

Applications

Application

N/A
  • Tree and orchard spraying.
  • Agricultural spraying.
  • Commercial weed spraying.

Service Temperature Range

Service Temperature [Min]

N/A 15 ºF-10 ºC

Service Temperature [Max]

N/A 160 ºF70 ºC

Specifications

Brand

N/A Kuri Tec®

Series

N/A A1687

Type

N/A Reinforced Spray Hose

Style

N/A 800 PSI Blend Reinforced Spray Hose

Performance

N/A PVC/Polyurethane Core Provides Excellent Chemical Resistance

Nominal Specifications

Size Code

N/A 08

Nominal ID

N/A 1/2 in12.7 mm

Nominal OD

N/A 0.850 in21.6 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 800 psi

Max. Working Pressure at 122ºF (50ºC)

N/A 450 psi

Standard Coil Lengths

N/A 300 ft

Approx. Weight. Per Pkg.

N/A 68 lb

Spiral Construction

N/A 2-Pass

Note

Note

N/A Note : Use of hydraulic or reusable-type fittings are not recommended for coupling Kuri Tec® hose products. Hose claims involving use of these fittings will be disallowed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free material