Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Aluminum Plate Strainer

    FEATURES AND ADVANTAGES

    • Designed for use in suction hose applications to protect the pump from clogging.
    • "Easy Grip" handle pin design allows for easy assembly.
    • Aluminum material to help with rust and corrosion.
    • NPT threads to allow for connection with an AL-D camlock. Strainer threads into the female NPT portion of the camlock.
    MATERIAL SPECIFICATIONS
    • ASTM B85 grade 383.

  • Clamps
  • weld-on-BW-ALB-Coupling-B-cmyk
  • Product Image - Combination hose Nipple
  • Foot Valve

    FEATURES AND ADVANTAGES

    • Designed for use in irrigation and other pumping applications.
    • Prevents the backflow of liquid when pump is turned off.
    • Prevents passage of contaminants to the pump caused by silt or sand in the water.
    MATERIAL SPECIFICATIONS
    • Cast iron material.
    • Neoprene flapper valve assembly.
    • Plated steel bolts and nuts.

  • Funnel Strainer

    FEATURES AND ADVANTAGES

    • A unique one-piece design includes a pre-attached Buna-N gasket for better sealing and ease of assembly.
    • Designed for use with female camlocks.
    MATERIAL SPECIFICATIONS
    • 304 stainless steel.

  • Figure 100 Threaded 1000 PSI CWP Hammer Unions
  • Product Image - Menders
  • Product Image - Strainers And Skimmers
  • Product Image - SS316 Stainless Steel Quick-Acting Coupling
  • Product Image - Reducing Coupler Adapter Spool Adapter
  • Sight Glass

    FEATURES AND ADVANTAGES

    • Allows for viewing of material flowing through the glass at all times.
    • Made of tough Polycarbonate material.
    • Supplied with protective caps to cover threads.
    • NPT threads allow for connection with an AL-D and AL-A camlocks.
    MATERIAL SPECIFICATIONS
    • Polycarbonate material.
    • NPT Threads.
    SERVICE TEMPERATURE RANGE
    • -50°F (-46°C) to +185°F (+85°C)

  • stainless-sleeve-web