Foot Valves FV Series
Kuriyama Onshore Drilling – Couplings & Accessories
FEATURES AND ADVANTAGES
- Designed for use in irrigation and other pumping applications.
- Prevents the backflow of liquid when pump is turned off.
- Prevents passage of contaminants to the pump caused by silt or sand in the water.
- Cast iron material.
- Neoprene flapper valve assembly.
- Plated steel bolts and nuts.
Part Number |
Size |
Threads |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| FV150 | Size N/A 1 1/2 in | Threads N/A NPT | Weight Each N/A 2.90 lb | Standard Carton N/A 12 |
| FV200 | Size N/A 2 in | Threads N/A NPT | Weight Each N/A 5.30 lb | Standard Carton N/A 8 |
| FV250 | Size N/A 2 1/2 in | Threads N/A NPT | Weight Each N/A 7.30 lb | Standard Carton N/A 6 |
| FV300 | Size N/A 3 in | Threads N/A NPT | Weight Each N/A 9.00 lb | Standard Carton N/A 5 |
| FV400 | Size N/A 4 in | Threads N/A NPT | Weight Each N/A 17.90 lb | Standard Carton N/A 2 |
| FV600 | Size N/A 6 in | Threads N/A NPT | Weight Each N/A 46.60 lb | Standard Carton N/A 1 |
| FV800 | Size N/A 8 in | Threads N/A NPT | Weight Each N/A 93.70 lb | Standard Carton N/A 1 |