Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in irrigation and other pumping applications.
  • Prevents the backflow of liquid when pump is turned off.
  • Prevents passage of contaminants to the pump caused by silt or sand in the water.
MATERIAL SPECIFICATIONS
  • Cast iron material.
  • Neoprene flapper valve assembly.
  • Plated steel bolts and nuts.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in irrigation and other pumping applications.
  • Prevents the backflow of liquid when pump is turned off.
  • Prevents passage of contaminants to the pump caused by silt or sand in the water.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Cast iron material.
  • Neoprene flapper valve assembly.
  • Plated steel bolts and nuts.

Specifications

Size

N/A 2 1/2 in

Threads

N/A NPT

Weight Each

N/A 7.30 lb

Standard Carton

N/A 6

Package Type

N/A Each

Type

N/A Foot Valves

Brand

N/A Kuriyama

Connection Type

N/A NPT

Material

N/A Cast Iron