Strainers and Skimmers
couplings-and-accessories-strainers-and-skimmers
Long Round Hole Zinc Plated Steel Strainer (NPSM Threads) LHS Series
(3) FEATURES AND ADVANTAGES- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Round Hole Zinc Plated Steel Strainer (NPSM Threads) RHS Series
(8) FEATURES AND ADVANTAGES- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Square Hole Zinc Plated Steel Strainer (NPSM Threads) SHS Series
(7) FEATURES AND ADVANTAGES- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Top Hole Zinc Plated Steel Strainer (NPSM Threads) THS Series
(3) FEATURES AND ADVANTAGES- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Bottom Hole Zinc Plated Steel Strainer (NPSM Threads) BHS Series
(3) FEATURES AND ADVANTAGES- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Polypropylene Strainer (NPSM Threads) PPS Series
(3) FEATURES AND ADVANTAGES- Designed for use in suction hose applications to protect the pump from clogging.
- Polypropylene material prevents rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- Glass Filled Polypropylene.
Foot Valves FV Series
(7) FEATURES AND ADVANTAGES- Designed for use in irrigation and other pumping applications.
- Prevents the backflow of liquid when pump is turned off.
- Prevents passage of contaminants to the pump caused by silt or sand in the water.
- Cast iron material.
- Neoprene flapper valve assembly.
- Plated steel bolts and nuts.
Aluminum Plate Strainers (NPT Threads) APS Series
(3) FEATURES AND ADVANTAGES- Designed for use in suction hose applications to protect the pump from clogging.
- "Easy Grip" handle pin design allows for easy assembly.
- Aluminum material to help with rust and corrosion.
- NPT threads to allow for connection with an AL-D camlock. Strainer threads into the female NPT portion of the camlock.
- ASTM B85 grade 383.