Square Hole Zinc Plated Steel Strainer (NPSM Threads) SHS Series
Strainers and Skimmers
FEATURES AND ADVANTAGES
- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Part Number |
Size |
Hole Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SHS150 | Size N/A 1 1/2 in | Hole Size N/A 1.000 in | Weight Each N/A 1.12 lb | Standard Carton N/A 32 |
| SHS200 | Size N/A 2 in | Hole Size N/A 1.000 in | Weight Each N/A 1.74 lb | Standard Carton N/A 18 |
| SHS300 | Size N/A 3 in | Hole Size N/A 1.540 in | Weight Each N/A 2.50 lb | Standard Carton N/A 18 |
| SHS400 | Size N/A 4 in | Hole Size N/A 1.540 in | Weight Each N/A 2.52 lb | Standard Carton N/A 18 |
| SHS600 | Size N/A 6 in | Hole Size N/A 1.000 in | Weight Each N/A 6.32 lb | Standard Carton N/A 6 |
| SHS800 | Size N/A 8 in | Hole Size N/A 1.000 in | Weight Each N/A 7.34 lb | Standard Carton N/A 4 |
| SHS1000 | Size N/A 10 in | Hole Size N/A 1.000 in | Weight Each N/A 26.50 lb | Standard Carton N/A 1 |