Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in suction hose applications to protect the pump from clogging.
  • Polypropylene material prevents rust and corrosion.
  • NPSM threads connect with combination nipples used in hose assemblies.
MATERIAL SPECIFICATIONS
  • Glass Filled Polypropylene.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Weight Each

Standard Carton

N/A 1 1/2 in N/A 0.25 lb N/A 18
N/A 2 in N/A 0.30 lb N/A 18
N/A 3 in N/A 0.65 lb N/A 12
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1