Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in suction hose applications to protect the pump from clogging.
  • Polypropylene material prevents rust and corrosion.
  • NPSM threads connect with combination nipples used in hose assemblies.
MATERIAL SPECIFICATIONS
  • Glass Filled Polypropylene.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A ul>
  • Designed for use in suction hose applications to protect the pump from clogging.
  • Polypropylene material prevents rust and corrosion.
  • NPSM threads connect with combination nipples used in hose assemblies.
  • Material Specifications

    MATERIAL SPECIFICATIONS

    N/A Glass Filled Polypropylene

    Specifications

    Brand

    N/A Kuriyama

    Size

    N/A 1 1/2 in

    Weight Each

    N/A 0.25 lb

    Standard Carton

    N/A 18

    Package Type

    N/A Each

    Thread Type

    N/A NPSM

    Type

    N/A Strainer

    Material

    N/A Polypropylene