Long Round Hole Zinc Plated Steel Strainer (NPSM Threads) LHS Series
Strainers and Skimmers
FEATURES AND ADVANTAGES
- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Part Number |
Size |
Hole Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| LHS150 | Size N/A 1 1/2 in | Hole Size N/A 0.362 in | Weight Each N/A 0.75 lb | Standard Carton N/A 30 |
| LHS200 | Size N/A 2 in | Hole Size N/A 0.362 in | Weight Each N/A 0.94 lb | Standard Carton N/A 25 |
| LHS300 | Size N/A 3 in | Hole Size N/A 0.374 in | Weight Each N/A 2.00 lb | Standard Carton N/A 16 |