Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in suction hose applications to protect the pump from clogging.
  • Zinc plated to help with rust and corrosion.
  • NPSM threads connect with combination nipples used in hose assemblies.
MATERIAL SPECIFICATIONS
  • AISI 1008.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in suction hose applications to protect the pump from clogging.
  • Zinc plated to help with rust and corrosion.
  • NPSM threads connect with combination nipples used in hose assemblies.

Material Specifications

MATERIAL SPECIFICATIONS

N/A AISI 1008

Specifications

Brand

N/A Kuriyama

Size

N/A 3 in

Hole Size

N/A 0.374 in

Weight Each

N/A 2.00 lb

Standard Carton

N/A 16

Package Type

N/A Each

Thread Type

N/A NPSM

Type

N/A Long Round Hole Steel Strainer

Material

N/A Zinc Plated Steel