Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in suction hose applications to protect the pump from clogging.
  • Zinc plated to help with rust and corrosion.
  • NPSM threads connect with combination nipples used in hose assemblies.
MATERIAL SPECIFICATIONS
  • AISI 1008.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Hole Size

Weight Each

Standard Carton

N/A 1 1/2 in N/A 0.370 in N/A 1.36 lb N/A 32
N/A 2 in N/A 0.370 in N/A 1.78 lb N/A 18
N/A 2 1/2 in N/A 0.370 in N/A 2.02 lb N/A 18
N/A 3 in N/A 0.370 in N/A 3.08 lb N/A 18
N/A 4 in N/A 0.370 in N/A 2.90 lb N/A 18
N/A 6 in N/A 1.000 in N/A 6.04 lb N/A 6
N/A 8 in N/A 1.000 in N/A 7.34 lb N/A 4
N/A 10 in N/A 1.000 in N/A 26.50 lb N/A 1
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1