Top Hole Zinc Plated Steel Strainer (NPSM Threads) THS Series
Strainers and Skimmers
FEATURES AND ADVANTAGES
- Designed for use in suction hose applications to protect the pump from clogging.
- Zinc plated to help with rust and corrosion.
- NPSM threads connect with combination nipples used in hose assemblies.
- AISI 1008.
Part Number |
Size |
Hole Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| THS150 | Size N/A 1 1/2 in | Hole Size N/A 0.354 in | Weight Each N/A 1.64 lb | Standard Carton N/A 25 |
| THS200 | Size N/A 2 in | Hole Size N/A 0.354 in | Weight Each N/A 2.00 lb | Standard Carton N/A 20 |
| THS300 | Size N/A 3 in | Hole Size N/A 0.354 in | Weight Each N/A 2.68 lb | Standard Carton N/A 15 |