Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in irrigation and other pumping applications.
  • Prevents the backflow of liquid when pump is turned off.
  • Prevents passage of contaminants to the pump caused by silt or sand in the water.
MATERIAL SPECIFICATIONS
  • Cast iron material.
  • Neoprene flapper valve assembly.
  • Plated steel bolts and nuts.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Threads

Weight Each

Standard Carton

N/A 1 1/2 in N/A NPT N/A 2.90 lb N/A 12
N/A 2 in N/A NPT N/A 5.30 lb N/A 8
N/A 2 1/2 in N/A NPT N/A 7.30 lb N/A 6
N/A 3 in N/A NPT N/A 9.00 lb N/A 5
N/A 4 in N/A NPT N/A 17.90 lb N/A 2
N/A 6 in N/A NPT N/A 46.60 lb N/A 1
N/A 8 in N/A NPT N/A 93.70 lb N/A 1
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1