Sight Glass - Polycarbonate SG Series
Kuriyama Onshore Drilling – Couplings & Accessories
FEATURES AND ADVANTAGES
- Allows for viewing of material flowing through the glass at all times.
- Made of tough Polycarbonate material.
- Supplied with protective caps to cover threads.
- NPT threads allow for connection with an AL-D and AL-A camlocks.
- Polycarbonate material.
- NPT Threads.
- -50°F (-46°C) to +185°F (+85°C)
Part Number |
Size |
Length |
Wall Thickness |
PSI Rating at 70oF |
Burst Rating at 70 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|---|
| SG200 | Size N/A 2 in | Length N/A 8 in | Wall Thickness N/A 0.40 in | PSI Rating at 70oF N/A 500 psi | Burst Rating at 70 oF N/A 1900 psi | Weight Each N/A 0.87 lb | Standard Carton N/A 30 |
| SG300 | Size N/A 3 in | Length N/A 8 in | Wall Thickness N/A 0.40 in | PSI Rating at 70oF N/A 500 psi | Burst Rating at 70 oF N/A 2700 psi | Weight Each N/A 1.08 lb | Standard Carton N/A 12 |
| SG400 | Size N/A 4 in | Length N/A 8 in | Wall Thickness N/A 0.40 in | PSI Rating at 70oF N/A 500 psi | Burst Rating at 70 oF N/A 1900 psi | Weight Each N/A 2.25 lb | Standard Carton N/A 6 |