Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Allows for viewing of material flowing through the glass at all times.
  • Made of tough Polycarbonate material.
  • Supplied with protective caps to cover threads.
  • NPT threads allow for connection with an AL-D and AL-A camlocks.
MATERIAL SPECIFICATIONS
  • Polycarbonate material.
  • NPT Threads.
SERVICE TEMPERATURE RANGE
  • -50°F (-46°C) to +185°F (+85°C)
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Length

Wall Thickness

PSI Rating at 70oF

Burst Rating at 70 oF

Weight Each

Standard Carton

N/A 2 in N/A 8 in N/A 0.40 in N/A 500 psi N/A 1900 psi N/A 0.87 lb N/A 30
N/A 3 in N/A 8 in N/A 0.40 in N/A 500 psi N/A 2700 psi N/A 1.08 lb N/A 12
N/A 4 in N/A 8 in N/A 0.40 in N/A 500 psi N/A 1900 psi N/A 2.25 lb N/A 6
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1