Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Allows for viewing of material flowing through the glass at all times.
  • Made of tough Polycarbonate material.
  • Supplied with protective caps to cover threads.
  • NPT threads allow for connection with an AL-D and AL-A camlocks.
MATERIAL SPECIFICATIONS
  • Polycarbonate material.
  • NPT Threads.
SERVICE TEMPERATURE RANGE
  • -50°F (-46°C) to +185°F (+85°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Allows for viewing of material flowing through the glass at all times.
  • Made of tough Polycarbonate material.
  • Supplied with protective caps to cover threads.
  • NPT threads allow for connection with an AL-D and AL-A camlocks.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Polycarbonate material.
  • NPT Threads.
<>

Specifications

Size

N/A 2 in

Length

N/A 8 in

Wall Thickness

N/A 0.40 in

PSI Rating at 70oF

N/A 500 psi

Burst Rating at 70 ºF

N/A 1900 psi

Weight Each

N/A 0.87 lb

Standard Carton

N/A 30

Package Type

N/A Each

Thread Type

N/A NPT

Type

N/A Sight Glass

Brand

N/A Kuriyama

Service Temperature Range

Service Temperature Min

N/A -50 ºF

Service Temperature Max

N/A 185 ºF

Note

Note

N/A The pictures above show a popular installation set up for the Sight Glass and Funnel Strainer.br>
The picture on the left shows the Funnel Strainer assembled with an aluminum type "ID" coupling.br>
The picture on the right shows the complete assembly with the Sight Glass and an aluminum type "A" coupling.

Warning

Warning

N/A Never use a wrench on the Sight Glass - always tighten the connecting pieces. Not for use with hydrocarbons/petroleum products.