Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Hose Mender

    FEATURES AND ADVANTAGES

    • Versatile hose connectors designed to connect two hoses together.
    • Frequently used in low pressure suction and discharge applications.
    • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
    MATERIAL SPECIFICATIONS
    • SPHM Series Complies with ASTM A53 Grade B welded pipe.

  • Aluminum Ducting Hose Menders

    For URE-CL, URE-BK, UREH-CL, UREH-BK, VID-CL, and TMOD Series

  • Aluminum Ducting Hose Menders

    For URE-CL, URE-BK, UREH-CL, UREH-BK, VID-CL, and TMOD Series

  • SSHM_Pg.166

    FEATURES AND ADVANTAGES

    • Versatile hose connectors designed to connect two hoses together.
    • Frequently used in low pressure suction and discharge applications.
    • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
    MATERIAL SPECIFICATIONS
    • SSHM Series Complies with ASTM A276 grade 316 welded pipe.